??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
25010.0016 Sensing Element
HELP_VARIABLE
Company
Halder
Description
EH 25010. - Sensing Elements with sensor adaptor
Bill of material
25010.0016 Sensing Element
BESTNR
Ref. No.
25010.0016
D1
Thread
M 16 x 1
D2
8.5 mm
D3
Thread
M 12 x 1
D4
21.5 mm
L1
65 mm
L2
32 mm
L3
20.0 mm
S
mm
Enter value for S
mm
cm
inch
ft
SW
19 mm
F1
spring load ~
32.5 N
F2
spring load ~
65.5 N
G
Weight
89 g
Embedded user actions